IESNA:LM-63-2002
[TEST]P954312
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37702
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5220.5 5898.4 6573.7 7145.1 7581.4 7846.4 8041.2 8243.7 8435.9 8656.7
8926.8 9217.7 9578.7 9973.5 10467 11170.9 12142.3 13456.5 15191.5 17412.1
20287.3 23733.9 26928.5 28783 28429.8 25707.8 20663.9 14991.5 9620.3 6838.6
4719.2 2958.3 1646.7 358.4 0 0 0
5220.5 5797.1 6410.1 6908.7 7280.2 7524.3 7693.1 7877.5 8072.3 8272.3
8524.3 8825.5 9176.2 9565.8 10033.3 10646.2 11469.6 12557.8 13950 15884.9
18406.9 20827.5 22014.5 21606.7 20175.6 17775.7 13994.1 9469.7 5114 3020.6
1664.9 745.4 288.3 36.4 0 0 0
5220.5 5737.4 6212.7 6560.7 6823 6981.5 7093.2 7238.6 7365.9 7487.9
7659.4 7887.9 8158 8417.8 8695.7 9035.9 9435.9 9916.4 10506 11095.6
11274.8 10682.6 9184 7425.6 5467.3 3794.6 2680.4 1935 1358.4 976.6
659.7 394.8 220.8 98.7 18.2 0 0
5220.5 5589.3 5942.6 6202.3 6352.9 6430.9 6485.4 6508.8 6493.2 6433.4
6345.1 6298.4 6246.4 6121.8 5849.1 5459.5 5054.3 4667.3 4334.9 4108.9
3994.6 3890.7 3747.9 3506.3 3321.9 3179.1 2737.5 2218.1 1464.9 1025.9
732.4 509.1 337.6 145.4 20.8 0 0
5220.5 5441.3 5695.8 5888 5991.9 6017.9 5958.1 5797.1 5537.4 5199.7
4836.1 4542.6 4350.4 4233.6 4140.1 4002.4 3805 3615.4 3467.4 3389.4
3389.4 3410.2 3415.4 3394.6 3241.4 2903.8 2545.3 2306.4 1942.8 1561
1132.4 742.8 405.2 158.4 10.4 0 0
5220.5 5321.8 5443.9 5584.1 5685.4 5675 5537.4 5269.9 4945.2 4641.3
4389.4 4210.2 4106.3 4028.4 3937.5 3797.2 3599.8 3360.9 3127.1 2942.7
2844 2857 2937.5 2992.1 2971.3 2880.4 2683 2363.5 2007.7 1672.6
1358.4 1067.5 776.6 451.9 194.8 0 0
5220.5 5160.8 5199.7 5298.4 5407.5 5459.5 5379 5202.3 5004.9 4828.3
4649.1 4446.5 4236.2 4031 3831 3620.6 3389.4 3145.3 2914.1 2724.5
2555.7 2412.9 2290.8 2212.9 2189.5 2181.7 2140.2 2046.7 1885.6 1659.7
1280.5 877.9 485.7 257.1 93.5 0 0
5220.5 5054.3 4958.2 4979 5137.4 5340 5498.4 5511.4 5399.7 5223.1
5017.9 4773.8 4490.7 4192 3908.9 3638.8 3381.7 3132.3 2908.9 2734.9
2607.7 2524.6 2457 2373.9 2246.6 2046.7 1838.9 1688.2 1553.2 1402.5
1205.1 932.4 600 348 114.3 0 0
5220.5 4927 4703.7 4669.9 4825.7 5217.9 5638.7 5836.1 5776.3 5553
5285.5 5012.7 4724.4 4405 4085.5 3773.8 3480.3 3210.2 2973.9 2792.1
2654.4 2558.3 2519.4 2493.4 2436.2 2311.6 2160.9 1989.5 1815.5 1612.9
1366.2 1064.9 784.4 493.5 161 0 0
5220.5 4805 4469.9 4303.7 4384.2 4779 5358.2 5823.1 5934.8 5740
5415.3 5103.6 4815.3 4514.1 4215.4 3916.7 3620.6 3332.3 3080.4 2888.2
2727.1 2620.6 2542.7 2509 2459.6 2368.7 2238.9 2093.4 1935 1758.4
1514.2 1202.5 883.1 485.7 150.6 5.2 0
5220.5 4695.9 4327.1 4108.9 4140.1 4493.3 5028.3 5495.8 5758.2 5685.4
5412.7 5103.6 4815.3 4529.6 4249.1 3968.6 3677.7 3392 3142.7 2932.3
2753.1 2631 2540.1 2485.6 2428.5 2324.6 2171.3 2005.1 1838.9 1644.1
1402.5 1085.7 789.6 420.8 114.3 0 0
5220.5 4675.1 4236.2 3932.3 3875.1 4108.9 4527 5004.9 5321.8 5353
5184.2 4921.8 4662.1 4420.6 4181.6 3924.5 3654.4 3381.7 3129.7 2914.1
2729.7 2597.3 2483 2379.1 2254.4 2070 1812.9 1514.2 1233.7 1002.5
774 516.9 314.3 158.4 13 0 0
5220.5 4547.8 4007.6 3581.6 3371.3 3381.7 3514.1 3693.3 3836.2 3911.5
3911.5 3818 3698.5 3571.3 3431 3283 3137.5 2979.1 2789.5 2594.7
2407.7 2194.7 1973.9 1781.7 1586.9 1324.6 1064.9 875.3 724.6 576.6
423.4 262.3 122.1 33.8 0 0 0
5220.5 4454.3 3833.6 3316.7 2997.3 2859.6 2815.4 2810.3 2794.7 2771.3
2721.9 2628.4 2516.8 2384.3 2228.5 2101.2 1976.5 1880.4 1818.1 1792.1
1758.4 1685.6 1568.8 1420.7 1244.1 1059.7 888.3 737.6 594.8 464.9
332.5 187 80.5 13 0 0 0
5220.5 4407.6 3716.7 3153.1 2781.7 2597.3 2501.2 2418.1 2324.6 2220.7
2127.2 2051.8 1966.1 1896 1812.9 1729.8 1641.5 1527.2 1399.9 1293.4
1184.4 1085.7 1000 932.4 857.1 763.6 659.7 555.8 444.1 340.2
231.2 145.4 70.1 2.6 0 0 0
5220.5 4368.6 3646.6 3067.4 2677.8 2470 2342.7 2220.7 2103.8 1986.9
1875.2 1779.1 1688.2 1597.3 1514.2 1433.7 1348 1259.7 1176.6 1088.3
1005.1 932.4 867.5 797.4 714.3 641.5 558.4 464.9 358.4 264.9
192.2 114.3 39 0 0 0 0
5220.5 4405 3669.9 3080.4 2659.6 2415.5 2251.8 2127.2 2020.7 1916.8
1812.9 1714.2 1612.9 1522 1438.9 1355.8 1270.1 1176.6 1083.1 987
903.9 833.7 774 722 670.1 613 535 449.3 374 309.1
238.9 163.6 59.7 0 0 0 0
5220.5 4425.8 3695.9 3098.5 2649.2 2353.1 2179.1 2067.4 1968.7 1864.8
1766.1 1667.4 1579.1 1496 1418.1 1335 1251.9 1158.4 1064.9 971.4
888.3 828.5 779.2 737.6 688.3 620.7 529.8 454.5 397.4 337.6
264.9 176.6 70.1 20.8 0 0 0
5220.5 4425.8 3724.5 3121.9 2641.4 2303.8 2119.4 2012.9 1914.2 1815.5
1706.4 1612.9 1532.4 1444.1 1358.4 1272.7 1184.4 1096 1007.7 924.6
857.1 812.9 771.4 727.2 659.7 566.2 451.9 397.4 340.2 277.9
202.6 106.5 44.2 10.4 0 0 0
5220.5 4514.1 3836.2 3231 2706.4 2314.2 2106.4 1994.7 1896 1812.9
1716.8 1625.9 1537.6 1451.9 1363.6 1277.9 1189.6 1103.8 1023.3 950.6
890.9 844.1 797.4 740.2 657.1 524.6 394.8 340.2 285.7 226
161 93.5 49.3 20.8 5.2 0 0
5220.5 4566 3911.5 3306.3 2763.5 2350.5 2119.4 1997.3 1901.2 1812.9
1722 1633.7 1548 1462.3 1379.2 1296 1210.3 1127.2 1049.3 979.2
919.4 870.1 818.1 753.2 662.3 524.6 389.6 335 277.9 220.8
153.2 90.9 51.9 26 13 0 0
5220.5 4586.8 3960.8 3371.3 2815.4 2415.5 2129.8 2010.3 1903.8 1828.5
1742.8 1657.1 1573.9 1490.8 1410.3 1332.4 1249.3 1166.2 1088.3 1010.3
948 896.1 841.5 781.8 670.1 532.4 413 361 301.3 241.5
171.4 103.9 62.3 39 23.4 10.4 0
5220.5 4732.2 4186.8 3623.2 3064.8 2573.9 2228.5 2036.3 1932.4 1849.3
1773.9 1696 1618.1 1540.2 1459.7 1379.2 1298.6 1215.5 1140.2 1067.5
1002.5 942.8 883.1 815.5 732.4 625.9 493.5 420.8 358.4 296.1
226 142.9 88.3 57.1 41.6 20.8 0
5220.5 4841.3 4392 3890.7 3355.7 2846.6 2420.7 2101.2 1942.8 1849.3
1773.9 1698.6 1623.3 1545.4 1467.5 1384.3 1296 1215.5 1137.6 1064.9
1005.1 942.8 877.9 805.2 724.6 636.3 535 449.3 387 324.7
259.7 187 96.1 57.1 36.4 18.2 0
5220.5 4945.2 4630.9 4233.6 3789.4 3301.1 2823.2 2363.5 2015.5 1867.4
1779.1 1698.6 1623.3 1545.4 1462.3 1381.7 1296 1210.3 1127.2 1038.9
955.8 877.9 805.2 737.6 680.5 613 529.8 441.5 358.4 293.5
236.4 176.6 98.7 44.2 23.4 7.8 0
5220.5 5111.4 4960.8 4729.6 4355.6 3927.1 3498.5 3062.2 2496 2041.5
1825.9 1724.6 1641.5 1561 1483 1402.5 1319.4 1236.3 1150.6 1059.7
974 888.3 810.3 737.6 667.5 594.8 516.9 441.5 358.4 272.7
210.4 148 93.5 49.3 23.4 10.4 0
5220.5 5282.9 5314 5282.9 5103.6 4823.1 4490.7 4121.9 3649.2 3038.8
2407.7 1940.2 1716.8 1615.5 1540.2 1467.5 1389.5 1322 1257.1 1179.2
1101.2 1005.1 909 820.7 750.6 683.1 750.6 787 594.8 475.3
314.3 231.2 132.5 64.9 31.2 15.6 0
5220.5 5451.7 5677.6 5862 5934.8 5877.6 5693.2 5451.7 5225.7 4955.6
4542.6 3981.6 3324.5 2654.4 2111.6 1823.3 1740.2 1677.8 1568.8 1470.1
1394.7 1327.2 1231.1 1161 1223.3 1270.1 1070.1 812.9 493.5 368.8
275.3 200 135.1 77.9 39 13 0
5220.5 5623.1 6046.5 6441.2 6734.7 6903.6 6913.9 6817.8 6726.9 6698.4
6680.2 6602.3 6449 6256.8 6012.7 5729.6 5373.8 5033.5 4914 5360.8
6329.6 7251.6 7389.2 6404.9 4519.3 2677.8 1581.7 994.8 688.3 503.9
381.8 275.3 187 106.5 41.6 10.4 0
5220.5 5789.3 6384.1 6973.7 7467.2 7784 7934.7 7986.6 8038.6 8129.5
8269.7 8451.5 8669.7 8869.7 9069.7 9220.3 9459.3 9887.8 10687.8 11996.8
13695.4 15536.9 17334.2 18716 18877 17580.9 15092.8 11791.6 8233.4 5145.2
2989.5 1779.1 1012.9 381.8 116.9 5.2 0
5220.5 5849.1 6537.3 7220.4 7786.6 8160.6 8347.6 8428.2 8503.5 8607.4
8750.2 8921.6 9145 9371 9615.1 9947.6 10425.5 11121.5 12150 13576
15469.4 17967.9 21375.6 25603.9 28331.1 27671.4 25648.1 22863.8 19858.8 17006.9
14090.2 10872.2 7441.2 4373.8 1773.9 446.7 0
5220.5 5893.2 6641.2 7420.4 8038.6 8443.7 8643.7 8703.5 8734.6 8750.2
8789.2 8841.1 8908.6 8937.2 9028.1 9230.7 9586.5 10152.7 11069.6 12417.6
14233.1 16765.4 20575.6 26175.3 33621.7 35990.4 34078.8 31811.4 29302.4 26689.6
22835.2 17843.3 12435.7 7571.1 2989.5 955.8 0
5220.5 5991.9 6875 7776.2 8521.7 8973.6 9103.4 9022.9 8830.7 8552.8
8246.3 7952.9 7662 7391.8 7259.4 7417.8 8108.7 9334.6 10817.6 12207.2
13524 15059 17157.6 20183.4 25977.9 32917.8 31502.3 28138.9 25931.2 24419.6
22266.4 19152.3 14962.9 10415.1 4072.5 670.1 0
5220.5 6043.9 7116.5 8098.3 8882.7 9264.5 9256.7 8926.8 8404.8 7854.2
7332.1 6895.8 6558.1 6360.7 6555.5 7524.3 9173.6 11189.1 13316.2 15557.7
18009.5 20344.4 22572.9 25157.2 28977.8 33855.5 34803.5 32289.3 29468.7 26577.9
23144.3 18534.1 13074.7 6329.6 2477.8 277.9 0
5220.5 6124.4 7168.5 8202.2 9002.2 9386.5 9222.9 8641.1 7906.1 7316.5
6791.9 6373.7 6075 6007.5 6571.1 8064.5 10282.6 13069.5 16505.7 20682.1
25261.1 29969.9 34676.2 38907.2 43714.7 48135.3 49254.7 47231.4 43374.5 38229.3
31463.4 22147 14373.3 7947.7 3833.6 444.1 0
5220.5 6129.6 7181.5 8202.2 8976.2 9319 9152.8 8586.6 7856.8 7202.2
6677.6 6267.2 5997.1 6036.1 6820.4 8581.4 11121.5 14451.2 18682.2 23497.5
28406.4 33211.3 38044.9 43026.4 48659.9 52755.8 52987 49756 44125.1 36676.1
28889.5 21458.7 14022.7 8158 3233.6 407.8 0
5220.5 6129.6 7155.5 8139.9 8848.9 9173.6 9134.6 8768.4 8204.8 7586.6
7036 6625.6 6342.5 6319.2 6937.3 8485.3 10755.3 13469.5 16640.7 20157.4
23671.6 27201.3 30593.3 34000.9 38670.8 43247.2 44470.5 42192.7 38320.2 33278.9
27650.6 21432.7 16142.1 9612.5 3649.2 322.1 0
5220.5 6059.4 7015.2 7911.3 8560.6 8893.1 8999.6 8939.8 8693.1 8321.7
7908.7 7511.3 7168.5 6984.1 7155.5 7994.4 9519 11485.1 13581.1 15523.9
17399.1 19045.8 20599 22770.3 26900 31047.8 30512.8 26990.9 23739.1 20863.9
17274.5 12981.2 8708.7 4236.2 1189.6 145.4 0
5220.5 6056.8 6911.3 7698.3 8267.1 8584 8765.8 8882.7 8942.4 8960.6
8929.4 8841.1 8732 8612.6 8594.4 8804.8 9448.9 10576.1 12155.2 13952.6
16012.2 18567.9 21944.4 26328.6 30936.1 31803.6 26977.9 20848.3 15334.3 11165.7
8763.2 6402.3 4643.9 2732.3 761 31.2 0
5220.5 5914 6633.4 7295.7 7778.8 8069.7 8285.3 8472.3 8646.3 8867.1
9106 9345 9648.9 9939.8 10334.6 10924.1 11773.4 12986.4 14822.6 17326.4
20386 23936.5 28154.4 32871.1 34561.9 32071.1 26183.1 19648.4 13269.5 9571
6924.3 4620.6 2781.7 641.5 15.6 0 0
5220.5 5898.4 6573.7 7145.1 7581.4 7846.4 8041.2 8243.7 8435.9 8656.7
8926.8 9217.7 9578.7 9973.5 10467 11170.9 12142.3 13456.5 15191.5 17412.1
20287.3 23733.9 26928.5 28783 28429.8 25707.8 20663.9 14991.5 9620.3 6838.6
4719.2 2958.3 1646.7 358.4 0 0 0
